* RSH125N03 NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/11/26 ******************D G S .SUBCKT RSH125N03 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 4.55m D2 21 11 DDG D3 21 22 DDG C1 21 22 730p R2 2 22 13 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=262.72E-6 + RS=1.0000E-3 + RD=0 + VTO=1.9309 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=1.36n + CGDO=136p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=1 + ETA=0.001 + KAPPA=0 .MODEL DDS D + IS=14.208E-12 + N=1.0432 + RS=16.425E-3 + IKF=.80825 + CJO=350.91E-12 + M=.2264 + VJ=.8678 + BV=30 + TT=37n + TRS1=0.004 .MODEL DDG D + CJO=1.4499E-9 + M=.87317 + VJ=.7514 .MODEL RTH RES + TC1=0.012 + TC2=0.00007 .ENDS RSH125N03