* RSH110N03 NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/11/26 ******************D G S .SUBCKT RSH110N03 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 5.35m D2 21 11 DDG D3 21 22 DDG C1 21 22 1.15n R2 2 22 16 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=197.18E-6 + RS=1.0000E-3 + RD=0 + VTO=1.8549 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=1.02n + CGDO=10.0p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=1 + ETA=0.001 + KAPPA=0 .MODEL DDS D + IS=23.079E-12 + N=1.0881 + RS=17.918E-3 + IKF=.94127 + CJO=321.08E-12 + M=.26535 + VJ=.78102 + BV=30 + TT=28n .MODEL DDG D + CJO=747.74E-12 + M=.41156 + VJ=.96489 .MODEL RTH RES + TC1=0.011 + TC2=0.000058 .ENDS RSH110N03