* RSH100N03 NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/11/26 ******************D G S .SUBCKT RSH100N03 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 1.30m D2 21 11 DDG D3 21 22 DDG C1 21 22 1.25n R2 2 22 18 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=192.21E-6 + RS=7.0000E-3 + RD=0 + VTO=1.9843 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=835p + CGDO=39.0p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=1 + ETA=0.001 + KAPPA=0 .MODEL DDS D + IS=800.23E-15 + N=.94739 + RS=20.824E-3 + IKF=1.0606 + CJO=244.30E-12 + M=.43088 + VJ=2.3773 + BV=30 + TT=25n .MODEL DDG D + CJO=919.40E-12 + M=.62757 + VJ=.7507 .MODEL RTH RES + TC1=0.05 + TC2=0.0002 .ENDS RSH100N03