* RSH090N03 NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/11/27 ******************D G S .SUBCKT RSH090N03 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 8.25m D2 21 11 DDG D3 21 22 DDG C1 21 22 450p R2 2 22 24 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=146.16E-6 + RS=1.0000E-3 + RD=0 + VTO=2.1676 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=614p + CGDO=56.0p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.9 + ETA=0.001 + KAPPA=0 .MODEL DDS D + IS=49.319E-9 + N=1.7236 + RS=7.8873E-3 + IKF=1.2192 + CJO=253.62E-12 + M=.57104 + VJ=.98539 + BV=30 + TT=25n .MODEL DDG D + CJO=730.68E-12 + M=.70603 + VJ=.76532 .MODEL RTH RES + TC1=0.0092 + TC2=0.000063 .ENDS RSH090N03