* RSH070P05 PMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/12/16 ******************D G S .SUBCKT RSH070P05 1 2 3 M1 11 22 3 3 MOS_P D1 1 3 DDS R1 1 11 RTH 15.5m D2 21 11 DDG D3 21 22 DDG C1 21 11 2.10n R2 2 22 13 .MODEL MOS_P PMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=105.04E-6 + RS=1.0000E-3 + RD=0 + VTO=-2.2382 + RDS=45.000E6 + TOX=2.0000E-6 + CGSO=3.74n + CGDO=115p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.8 + ETA=0.0005 + KAPPA=0 + UO=300 .MODEL DDS D + IS=11.136E-12 + N=1.0782 + RS=4.0593E-3 + IKF=2.9722 + EG=1.15 + CJO=509.22E-12 + M=.98626 + VJ=5.3467 + ISR=100.00E-12 + BV=45 + TT=45n + TRS1=0.01 .MODEL DDG D + CJO=745.96E-12 + M=.47354 + VJ=.90933 .MODEL RTH RES + TC1=0.0165 + TC2=0.000032 .ENDS RSH070P05