* RSH070N05 NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/06/08 ******************D G S .SUBCKT RSH070N05 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 6.46m D2 22 11 DDG R2 2 22 11 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=135.36E-6 + RS=10.000E-3 + RD=0 + VTO=2.1984 + RDS=45.000E6 + TOX=2.0000E-6 + CGSO=840p + CGDO=30Pp + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=1 + ETA=0.0005 + KAPPA=0 + NFS=15G .MODEL DDS D + IS=13.343E-12 + N=1.0995 + RS=28.666E-3 + IKF=2.5450 + CJO=301.56E-12 + M=.39884 + VJ=.76416 + BV=45 + TT=30n .MODEL DDG D + CJO=392.76E-12 + M=.53347 + VJ=.75166 + N=10000 + FC=-1.2 .MODEL RTH RES + TC1=0.026 + TC2=0.00002 .ENDS RSH070N05