* RSH065N06 NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/06/08 ******************D G S .SUBCKT RSH065N06 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 12.2m D2 22 11 DDG R2 2 22 9.4 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=111.74E-6 + RS=10.000E-3 + RD=0 + VTO=1.9198 + RDS=60.000E6 + TOX=2.0000E-6 + CGSO=766p + CGDO=30p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=1.2 + ETA=0.0005 + KAPPA=0 + NFS=12G .MODEL DDS D + IS=2.0137E-12 + N=.99551 + RS=6.1316E-3 + IKF=1.4070 + CJO=200.35E-12 + M=.43041 + VJ=2.4844 + BV=60 + TT=35n .MODEL DDG D + CJO=433.91E-12 + M=.68616 + VJ=.75308 + N=10000 + FC=-1.2 .MODEL RTH RES + TC1=0.018 + TC2=0.00004 .ENDS RSH065N06