* RSH065N03 NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/11/27 ******************D G S .SUBCKT RSH065N03 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 6.00m D2 21 11 DDG D3 21 22 DDG C1 21 22 500p R2 2 22 33 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=78.224E-6 + RS=10.000E-3 + RD=0 + VTO=1.9775 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=315p + CGDO=18.0p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=1 + ETA=0.001 + KAPPA=0 .MODEL DDS D + IS=1.9898E-15 + N=.79216 + RS=27.139E-3 + IKF=.19424 + CJO=150.52E-12 + M=.2617 + VJ=.75061 + BV=30 + TT=34.6n .MODEL DDG D + CJO=395.93E-12 + M=.67355 + VJ=.75218 .MODEL RTH RES + TC1=0.022 + TC2=0.00009 .ENDS RSH065N03