* RSF014N03 NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/07/06 ******************D G S .SUBCKT RSF014N03 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 131m D2 11 21 DDG 4 D3 22 21 DDG R2 2 22 50 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=8.8486E-6 + RS=10.000E-3 + RD=0 + VTO=2.1064 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=23p + CGDO=0 + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=1 + ETA=0.001 + KAPPA=0 .MODEL DDS D + IS=922.17E-15 + N=1.1019 + RS=67.514E-3 + IKF=23.423 + CJO=6.2204E-12 + M=.26583 + VJ=.68793 + BV=30 + TT=18n .MODEL DDG D + CJO=47.338E-12 + M=.44545 + VJ=.56046 .MODEL RTH RES + TC1=0.008 + TC2=0.00004 .ENDS RSF014N03