* RSF010P03 PMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/03/05 ******************D G S .SUBCKT RSF010P03 1 2 3 M1 11 22 3 3 MOS_P D1 1 3 DDS R1 1 11 RTH 180m D2 11 21 DDG D3 22 21 DDG 4 R2 2 22 110 .MODEL MOS_P PMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=4.2093E-6 + RS=10.000E-3 + RD=0 + VTO=-2.0907 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=68p + CGDO=0 + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.7 + ETA=0.003 + KAPPA=0 + UO=300 .MODEL DDS D + IS=5.1700E-12 + N=1.1948 + RS=.22358 + IKF=42.907E-3 + EG=1.1200 + CJO=40.580E-12 + M=.52676 + VJ=.75284 + BV=30 + TT=30n .MODEL DDG D + CJO=42.719E-12 + M=.26644 + VJ=.50192 .MODEL RTH RES + TC1=0.0046 + TC2=0.000005 .ENDS RSF010P03