* RSD200N10 NMOSFET model * Date: 2008/01/29 ******************D G S .SUBCKT RSD200N10 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 29.7m D2 11 21 DDG D3 22 21 DDG R2 2 22 25 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=183.67E-6 + RS=10.000E-3 + RD=0 + VTO=1.7924 + RDS=10.000E6 + TOX=2.0000E-6 + CGSO=2.1n + CGDO=75p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0 + KAPPA=0 .MODEL DDS D + IS=882.85E-12 + N=1.2109 + RS=12.489E-3 + IKF=3.1091 + CJO=521.77E-12 + M=.58728 + VJ=.63853 + BV=100 + TT=35n .MODEL DDG D + CJO=1.9109E-9 + M=1.1609 + VJ=1.0955 .MODEL RTH RES + TC1=0.006 + TC2=0.00001 .ENDS RSD200N10