* RRS140P03 PMOSFET model * Date: 2008/09/11 ******************D G S .SUBCKT RRS140P03 1 2 3 M1 11 22 3 3 MOS_P D1 1 3 DDS R1 1 11 RTH 3.27m D2 11 21 DDG D3 22 21 DDG 4 R2 2 22 18 .MODEL MOS_P PMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=345.20E-6 + RS=1.0000E-3 + RD=0 + VTO=-2.0814 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=6.5n + CGDO=440p + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.8 + ETA=0.0015 + KAPPA=0 + UO=300 .MODEL DDS D + IS=550.67E-15 + N=.88855 + RS=2.4226E-3 + IKF=1.1950 + CJO=568.09E-12 + M=.85643 + VJ=.62206 + BV=30 + TT=58n .MODEL DDG D + CJO=4.6488E-9 + M=.4801 + VJ=.4247 .MODEL RTH RES + TC1=0.005 + TC2=0.000001 .ENDS RRS140P03