* RRS130N03 NMOSFET model * Date: 2008/01/22 ******************D G S .SUBCKT RRS130N03 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 1.47m D2 11 21 DDG D3 22 21 DDG R2 2 22 19 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=244.92E-6 + RS=4.5000E-3 + RD=0 + VTO=1.9807 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=2.5n + CGDO=100p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0 + ETA=1.0000E-3 + KAPPA=0 .MODEL DDS D + IS=160.23E-12 + N=1.1445 + RS=3.7582E-3 + IKF=12.539 + CJO=321.37E-12 + M=.58637 + VJ=.80301 + BV=30 .MODEL DDG D + CJO=2.3653E-9 + M=.74635 + VJ=.98128 .MODEL RTH RES + TC1=0.015 + TC2=0.00005 .ENDS RRS130N03