* RRS125N03 NMOSFET model * Date: 2008/01/22 ******************D G S .SUBCKT RRS125N03 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 1.45m D2 11 21 DDG D3 22 21 DDG R2 2 22 19 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=240.04E-6 + RS=5.0000E-3 + RD=0 + VTO=1.9928 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=1.9n + CGDO=35p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0 + ETA=1.0000E-3 + KAPPA=0 .MODEL DDS D + IS=51.600E-12 + N=1.0922 + RS=3.2834E-3 + IKF=5.9908 + CJO=145.73E-12 + M=.3333 + VJ=.75 + BV=30 .MODEL DDG D + CJO=2.1987E-9 + M=.62402 + VJ=.61015 .MODEL RTH RES + TC1=0.02 + TC2=0.0001 .ENDS RRS125N03