* RRS100P03 PMOSFET model * Date: 2008/09/11 ******************D G S .SUBCKT RRS100P03 1 2 3 M1 11 22 3 3 MOS_P D1 1 3 DDS R1 1 11 RTH 2.3m D2 11 21 DDG D3 22 21 DDG 4 R2 2 22 20 .MODEL MOS_P PMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=156.19E-6 + RS=5.0000E-3 + RD=0 + VTO=-2.0439 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=3080p + CGDO=396p + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.7 + ETA=0.002 + KAPPA=0 + UO=300 .MODEL DDS D + IS=77.240E-12 + N=1.1194 + RS=6.6378E-3 + IKF=52.918 + CJO=64.500E-12 + M=.5311 + VJ=.68558 + BV=30 + TT=60n .MODEL DDG D + CJO=954.01E-12 + M=.80655 + VJ=.64989 .MODEL RTH RES + TC1=0.012 + TC2=0.00004 .ENDS RRS100P03