* RRS100N03 NMOSFET model * Date: 2007/11/14 ******************D G S .SUBCKT RRS100N03 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 2.1m D2 11 21 DDG D3 22 21 DDG R2 2 22 14 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=156.75E-6 + RS=7.0000E-3 + RD=0 + VTO=1.9639 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=1.36n + CGDO=115p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0 + ETA=1.0000E-3 + KAPPA=0 .MODEL DDS D + IS=23.203E-12 + N=1.0694 + RS=4.5735E-3 + IKF=3.2551 + CJO=145.08E-12 + M=.50146 + VJ=1.3573 + BV=30 .MODEL DDG D + CJO=1.0112E-9 + M=.8122 + VJ=.53601 .MODEL RTH RES + TC1=0.022 + TC2=0.00004 .ENDS RRS100N03