* RRS090N03 NMOSFET model * Date: 2007/11/14 ******************D G S .SUBCKT RRS090N03 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 2.52m D2 11 21 DDG D3 22 21 DDG R2 2 22 14 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=168.04E-6 + RS=10.000E-3 + RD=0 + VTO=1.9502 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=1.4n + CGDO=50p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0 + ETA=1.0000E-3 + KAPPA=0 .MODEL DDS D + IS=20.484E-12 + N=1.0837 + RS=3.6645E-3 + IKF=2.1279 + CJO=191.75E-12 + M=.50468 + VJ=.74935 + BV=30 .MODEL DDG D + CJO=590.80E-12 + M=.76985 + VJ=1.0267 .MODEL RTH RES + TC1=0.022 + TC2=0.00001 .ENDS RRS090N03