* RRS075P03 PMOSFET model * Date: 2008/10/01 ******************D G S .SUBCKT RRS075P03 1 2 3 M1 11 22 3 3 MOS_P D1 1 3 DDS R1 1 11 RTH 1.90m D2 11 21 DDG D3 22 21 DDG 4 R2 2 22 24 .MODEL MOS_P PMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=83.333E-6 + RS=10.000E-3 + RD=0 + VTO=-2.0409 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=1595p + CGDO=200p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.8 + ETA=0.002 + KAPPA=0 + UO=300 .MODEL DDS D + IS=78.053E-12 + N=1.1596 + RS=5.1668E-3 + IKF=2.8291 + CJO=16.452E-12 + M=1.3327 + VJ=1.3933 + BV=30 + TT=26n .MODEL DDG D + CJO=820.86E-12 + M=.8154 + VJ=.51349 .MODEL RTH RES + TC1=0.024 + TC2=0.00005 .ENDS RRS075P03