* RRS070N03 NMOSFET model * Date: 2007/11/13 ******************D G S .SUBCKT RRS070N03 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 7.37m D2 11 21 DDG D3 22 21 DDG R2 2 22 15 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=89.286E-6 + RS=10.000E-3 + RD=0 + VTO=1.9321 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=800p + CGDO=35p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0 + ETA=1.0000E-3 + KAPPA=0 .MODEL DDS D + IS=908.76E-15 + N=.97318 + RS=1.8440E-3 + IKF=.46767 + CJO=214.04E-12 + M=.54849 + VJ=.75924 + BV=30 .MODEL DDG D + CJO=321.37E-12 + M=.58637 + VJ=.80301 .MODEL RTH RES + TC1=0.01 + TC2=0.00003 .ENDS RRS070N03