* RRR035N03 NMOSFET model * Date: 2008/09/17 ******************D G S .SUBCKT RRR035N03 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 29.6m D2 11 21 DDG 4 D3 22 21 DDG R2 2 22 40 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=48.244E-6 + RS=10.000E-3 + RD=0 + VTO=2.3021 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=310p + CGDO=21p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=1.1 + ETA=0.002 + KAPPA=0 .MODEL DDS D + IS=823.13E-15 + N=1.0085 + RS=13.126E-3 + IKF=.66659 + CJO=88.605E-12 + M=.85225 + VJ=.78518 + BV=30 + TT=18n .MODEL DDG D + CJO=178.77E-12 + M=.53319 + VJ=.49272 .MODEL RTH RES + TC1=0.008 + TC2=0.000015 .ENDS RRR035N03