* RRQ045P03 PMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/05/12 ******************D G S .SUBCKT RRQ045P03 1 2 3 M1 11 22 3 3 MOS_P D1 1 3 DDS R1 1 11 RTH 11.4m D2 11 22 DDG R2 2 22 19 .MODEL MOS_P PMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=65.967E-6 + RS=10.000E-3 + RD=0 + VTO=-2.1618 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=1.14n + CGDO=84p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.7 + ETA=0.0015 + KAPPA=0 + UO=300 + NFS=17G .MODEL DDS D + IS=16.807E-12 + N=1.0981 + RS=5.5327E-3 + IKF=1.1556 + CJO=115.06E-12 + M=3.8834 + VJ=4.1773 + BV=30 + TT=26n .MODEL DDG D + CJO=256.19E-12 + M=.35392 + VJ=.75361 + N=10000 + FC=0.3 .MODEL RTH RES + TC1=0.011 + TC2=0.000014 .ENDS RRQ045P03