* RRQ030P03 PMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/04/01 ******************D G S .SUBCKT RRQ030P03 1 2 3 M1 11 22 3 3 MOS_P D1 1 3 DDS R1 1 11 RTH 34.7m D2 11 22 DDG R2 2 22 26 .MODEL MOS_P PMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=24.205E-6 + RS=10.000E-3 + RD=0 + VTO=-2.3235 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=375p + CGDO=40p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=1 + ETA=0.002 + KAPPA=0 + UO=300 + NFS=12G .MODEL DDS D + IS=41.481E-12 + N=1.1064 + RS=34.205E-3 + IKF=.42404 + CJO=40.570E-12 + M=1.1663 + VJ=.81933 + BV=30 + TT=16n .MODEL DDG D + CJO=90.482E-12 + M=.42111 + VJ=.78392 + N=10000 + FC=0.3 .MODEL RTH RES + TC1=0.007 + TC2=0.00002 .ENDS RRQ030P03