* RRH140P03 PMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/12/08 ******************D G S .SUBCKT RRH140P03 1 2 3 M1 11 22 3 3 MOS_P D1 1 3 DDS R1 1 11 RTH 3.27m D2 21 11 DDG D3 21 22 DDG C1 21 11 6.00n R2 2 22 18 .MODEL MOS_P PMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=345.20E-6 + RS=1.0000E-3 + RD=0 + VTO=-2.0814 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=6.96n + CGDO=468p + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.8 + ETA=0.0015 + KAPPA=0 + UO=300 .MODEL DDS D + IS=550.67E-15 + N=.88855 + RS=2.4226E-3 + IKF=1.1950 + CJO=569.71E-12 + M=2.4565 + VJ=.81726 + BV=30 + TT=58n .MODEL DDG D + CJO=3.0252E-9 + M=.63451 + VJ=.75336 .MODEL RTH RES + TC1=0.005 + TC2=0.000001 .ENDS RRH140P03