* RRH100P03 PMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/12/14 ******************D G S .SUBCKT RRH100P03 1 2 3 M1 11 22 3 3 MOS_P D1 1 3 DDS R1 1 11 RTH 2.45m D2 21 11 DDG D3 21 22 DDG C1 21 11 2.70n R2 2 22 17 .MODEL MOS_P PMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=156.19E-6 + RS=5.0000E-3 + RD=0 + VTO=-2.0439 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=3.12n + CGDO=223p + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.7 + ETA=0.0008 + KAPPA=0 + UO=300 .MODEL DDS D + IS=77.240E-12 + N=1.1194 + RS=6.6378E-3 + IKF=52.918 + CJO=50.066E-12 + M=1.8887 + VJ=1.4409 + BV=30 + TT=60n .MODEL DDG D + CJO=1.0882E-9 + M=.56976 + VJ=.75177 .MODEL RTH RES + TC1=0.012 + TC2=0.00004 .ENDS RRH100P03