* RRH090P03 PMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/12/14 ******************D G S .SUBCKT RRH090P03 1 2 3 M1 11 22 3 3 MOS_P D1 1 3 DDS R1 1 11 RTH 8.30m D2 21 11 DDG D3 21 22 DDG C1 21 11 1.90n R2 2 22 19 .MODEL MOS_P PMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=141.87E-6 + RS=1.0000E-3 + RD=0 + VTO=-2.1005 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=2.61n + CGDO=260p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.8 + ETA=0.0007 + KAPPA=0 + UO=300 .MODEL DDS D + IS=2.3625E-12 + N=.97643 + RS=2.6615E-3 + IKF=.70528 + CJO=1.7093E-12 + M=1.0797 + VJ=.77753 + BV=30 + TT=30n .MODEL DDG D + CJO=1.8262E-9 + M=1.0917 + VJ=.75143 .MODEL RTH RES + TC1=0.0043 + TC2=0.000008 .ENDS RRH090P03