* RRH050P03 PMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/12/15 ******************D G S .SUBCKT RRH050P03 1 2 3 M1 11 22 3 3 MOS_P D1 1 3 DDS R1 1 11 RTH 20.1m D2 21 11 DDG D3 21 22 DDG C1 21 11 730p R2 2 22 37 .MODEL MOS_P PMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=44.656E-6 + RS=10.000E-3 + RD=0 + VTO=-2.3107 + RDS=1.0000E6 + TOX=2.0000E-6 + CGSO=693p + CGDO=67.0p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.9 + ETA=0.003 + KAPPA=0 + UO=300 .MODEL DDS D + IS=112.65E-15 + N=.90382 + RS=13.887E-3 + IKF=.2115 + CJO=21.161E-12 + M=.60802 + VJ=1.0280 + BV=30 + TT=22n .MODEL DDG D + CJO=262.00E-12 + M=.59086 + VJ=.76686 .MODEL RTH RES + TC1=0.0051 + TC2=0.000006 .ENDS RRH050P03