* RRH040P03 PMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/12/15 ******************D G S .SUBCKT RRH040P03 1 2 3 M1 11 22 3 3 MOS_P D1 1 3 DDS R1 1 11 RTH 38.2m D2 21 11 DDG D3 21 22 DDG C1 21 11 400p R2 2 22 64 .MODEL MOS_P PMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=35.973E-6 + RS=10.000E-3 + RD=0 + VTO=-2.2249 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=376p + CGDO=42.0p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.5 + ETA=0.0015 + KAPPA=0 + UO=300 .MODEL DDS D + IS=9.9952E-12 + N=1.1355 + RS=12.991E-3 + IKF=.59791 + CJO=1.6452E-12 + M=1.3327 + VJ=1.3933 + BV=30 + TT=23n .MODEL DDG D + CJO=141.11E-12 + M=.59445 + VJ=.75075 .MODEL RTH RES + TC1=0.0048 + TC2=0.000006 .ENDS RRH040P03