* RQA200N03 NMOSFET model * Date: 2007/07/24 ******************D G S .SUBCKT RQA200N03 1 2 3 M1 11 22 3 3 MOS_N C1 1 3 100p D1 3 1 DDS R1 1 11 RTH 1.5m D2 11 21 DDG D3 22 21 DDG R2 2 22 8 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=483.29E-6 + RS=1.0000E-3 + RD=0 + VTO=1.7731 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=4850p + CGDO=350p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0 + ETA=500.00E-6 + KAPPA=0 .MODEL DDS D + IS=4.7111E-12 + N=.9843 + RS=917.27E-6 + IKF=4.0900 + CJO=1.0189E-9 + M=.46693 + VJ=.61768 + BV=30 + TT=30.000E-9 .MODEL DDG D + CJO=1.4756E-9 + M=1.0931 + VJ=.93163 .MODEL RTH RES + TC1=0.009 + TC2=0.00002 .ENDS RQA200N03