* RQA180N03 NMOSFET model * Date: 2007/07/24 ******************D G S .SUBCKT RQA180N03 1 2 3 M1 11 22 3 3 MOS_N C1 1 3 100p D1 3 1 DDS R1 1 11 RTH 1.4m D2 11 21 DDG D3 22 21 DDG R2 2 22 5 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=342.94E-6 + RS=2.0000E-3 + RD=0 + VTO=1.6058 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=4.2022E-9 + CGDO=250p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0 + ETA=500.00E-6 + KAPPA=0 .MODEL DDS D + IS=62.054E-12 + N=1.1050 + RS=2.4798E-3 + IKF=81.805 + CJO=851.02E-12 + M=.57672 + VJ=.88366 + BV=30 + TT=35.000E-9 .MODEL DDG D + CJO=1.3889E-9 + M=.69745 + VJ=.42893 .MODEL RTH RES + TC1=0.008 + TC2=0.00002 .ENDS RQA180N03