* RQ1A070ZP PMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/05/16 ******************D G S .SUBCKT RQ1A070ZP 1 2 3 M1 11 22 3 3 MOS_P D1 1 3 DDS R1 1 11 RTH 4.93m D2 11 22 DDG R2 2 22 8.8 .MODEL MOS_P PMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=247.88E-6 + RS=1.0000E-3 + RD=0 + VTO=-.87995 + RDS=12.000E6 + TOX=2.0000E-6 + CGSO=6622p + CGDO=500p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.4 + ETA=0.0005 + KAPPA=0 + UO=300 + NFS=8G .MODEL DDS D + IS=5.1096E-9 + N=1.2165 + RS=25.234E-3 + IKF=.30108 + CJO=68.219E-12 + M=.17377 + VJ=.91458 + BV=12 + TT=38n .MODEL DDG D + CJO=1.5095E-9 + M=1.3402 + VJ=2.1238 + N=10000 + FC=0 .MODEL RTH RES + TC1=0.016 + TC2=0.00007 .ENDS RQ1A070ZP