* RQ1A060ZP PMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/05/19 ******************D G S .SUBCKT RQ1A060ZP 1 2 3 M1 11 22 3 3 MOS_P D1 1 3 DDS R1 1 11 RTH 2.53m D2 11 22 DDG R2 2 22 33 .MODEL MOS_P PMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=161.53E-6 + RS=10.000E-3 + RD=0 + VTO=-1.0042 + RDS=12.000E6 + TOX=2.0000E-6 + CGSO=2.46n + CGDO=210p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.3 + ETA=0.0015 + KAPPA=0 + UO=300 + NFS=8G .MODEL DDS D + IS=9.0325E-9 + N=1.4151 + RS=16.388E-3 + IKF=.38614 + CJO=202.10E-12 + M=.9287 + VJ=.88245 + BV=12 + TT=25n .MODEL DDG D + CJO=1.0139E-9 + M=1.0628 + VJ=.76503 + N=10000 + FC=-0.1 .MODEL RTH RES + TC1=0.025 + TC2=0.000001 .ENDS RQ1A060ZP