* RP1E090RP PMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2010/11/01 ******************D G S .SUBCKT RP1E090RP 1 2 3 M1 11 22 3 3 MOS_P D1 1 3 DDS R1 1 11 RTH 9.54m D2 11 22 DDG R2 2 22 8.2 .MODEL MOS_P PMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=102.577E-6 + RS=1.0000E-3 + RD=0 + VTO=-2.0650 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=2.64n + CGDO=150p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.8 + ETA=0.0012 + KAPPA=0 + UO=300 + NFS=13G .MODEL DDS D + IS=31.237E-12 + N=1.0980 + RS=3.0468E-3 + IKF=1.7261 + CJO=30.121E-12 + M=.49962 + VJ=1.2364 + BV=30 + TT=24.5n .MODEL DDG D + CJO=1.3625E-9 + M=.70646 + VJ=.76274 + N=10000 + FC=-2.0 .MODEL RTH RES + TC1=0.0043 + TC2=0.000008 .ENDS RP1E090RP