* RP1E050RP PMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2010/05/18 ******************D G S .SUBCKT RP1E050RP 1 2 3 M1 11 22 3 3 MOS_P D1 1 3 DDS R1 1 11 RTH 28.5m D2 11 22 DDG R2 2 22 15 .MODEL MOS_P PMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=39.595E-6 + RS=1.0000E-3 + RD=0 + VTO=-2.1745 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=696p + CGDO=0p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=1.1 + ETA=0.0018 + KAPPA=0 + UO=300 + NFS=15G .MODEL DDS D + IS=342.84E-18 + N=.74477 + RS=17.477E-3 + IKF=97.173E-3 + CJO=20.069E-12 + M=.26331 + VJ=.76397 + BV=30 + TT=27n .MODEL DDG D + CJO=291.27E-12 + M=.33504 + VJ=.76295 + N=10000 + FC=-0.4 .MODEL RTH RES + TC1=0.0033 + TC2=0.000006 .ENDS RP1E050RP