* RJP020N06 NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2010/05/14 ******************D G S .SUBCKT RJP020N06 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 100m D2 22 11 DDG R2 2 22 21 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=23.143E-6 + RS=40.000E-3 + RD=0 + VTO=1.1075 + RDS=60.000E6 + TOX=2.0000E-6 + CGSO=90p + CGDO=13p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.6 + ETA=0.0003 + KAPPA=0 + NFS=12G .MODEL DDS D + IS=335.30E-15 + N=1.0012 + RS=39.102E-3 + IKF=1.1675 + CJO=171.13E-12 + M=.57349 + VJ=.86125 + BV=60 + TT=53n .MODEL DDG D + CJO=507.86E-12 + M=1.1795 + VJ=.7509 + N=10000 + FC=-1.5 .MODEL RTH RES + TC1=0.0077 + TC2=0.000012 .ENDS RJP020N06