* RHP030N03 NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2010/05/17 ******************D G S .SUBCKT RHP030N03 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 59.2m D2 22 11 DDG R2 2 22 10 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=11.49E-6 + RS=10.000E-3 + RD=0 + VTO=1.8483 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=98p + CGDO=8p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=1.5 + ETA=0.001 + KAPPA=0 + NFS=25G .MODEL DDS D + IS=123.97E-15 + N=.9457 + RS=40.444E-3 + IKF=2.3203 + CJO=111.34E-12 + M=.41304 + VJ=3.3675 + BV=30 .MODEL DDG D + CJO=202.32E-12 + M=.87331 + VJ=.751 + N=10000 + FC=-1.6 .MODEL RTH RES + TC1=0.005 + TC2=0.000003 .ENDS RHP030N03