* RHP020N06 NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2010/5/17 ******************D G S .SUBCKT RHP020N06 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 118m D2 22 11 DDG R2 2 22 13 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=9.647E-6 + RS=10.000E-3 + RD=0 + VTO=2.0260 + RDS=60.000E6 + TOX=2.0000E-6 + CGSO=66p + CGDO=20p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=1.3 + ETA=0.0007 + KAPPA=0 + NFS=15G .MODEL DDS D + IS=370.12E-15 + N=1.0121 + RS=40.080E-3 + IKF=20.042 + CJO=119.82E-12 + M=.52148 + VJ=.75574 + BV=60 + TT=10n .MODEL DDG D + CJO=426.44E-12 + M=1.1495 + VJ=.75056 + N=10000 + FC=-2.6 .MODEL RTH RES + TC1=0.0063 + TC2=0.00002 .ENDS RHP020N06