* DRSB12Z D model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/03/12 .MODEL DRSB12Z D + IS=38.231E-18 + N=1.0294 + RS=.51389 + IKF=53.635E-3 + CJO=2.0077E-12 + M=.32743 + VJ=.84957 + ISR=4.4827E-12 + BV=11.140 + IBV=5.0000E-3 + TT=173.12E-9 + NBV=0.2 + TBV1=0.0007