* DRN739F D model * Date: 2008/12/24 .MODEL DRN739F D + IS=5.9223E-12 + N=1.4915 + RS=.18911 + IKF=43.071E-3 + CJO=417.41E-15 + M=.18127 + VJ=.79242 + ISR=4.1607E-12 + NR=1.7000 + BV=50 + TT=1.8000E-6