* DRB876W D model * Date: 2008/12/24 .MODEL DRB876W D + IS=1.6577E-6 + N=1.3060 + RS=71.547 + IKF=7.2109 + XTI=2 + EG=.42 + CJO=788.48E-15 + M=.30823 + VJ=.51668 + ISR=6.2805E-6 + NR=2.6000 + BV=5 + TT=16.000E-9 + TRS1=0.006