* DRB861Y D model * Date: 2008/12/24 .MODEL DRB861Y D + IS=4.4109E-6 + N=1.2590 + RS=9.2395 + IKF=7.0947 + XTI=2 + EG=.42 + CJO=972.61E-15 + M=.47492 + VJ=.91009 + ISR=2.9844E-6 + BV=5 + TT=10.800E-9 + TRS1=0.005