* DRB851Y D model * Date: 2008/12/24 .MODEL DRB851Y D + IS=1.5122E-9 + N=1.0328 + RS=26.551 + IKF=10.278 + XTI=2 + EG=.65 + CJO=741.50E-15 + M=.44531 + VJ=.82129 + ISR=16.442E-9 + BV=3 + TT=10.10E-9 + TRS1=0.005