* PSpice Model Editor - Version 10.5.0 *$ *BeginSpec *IF: *JC: *RL: *RB: Vz=0 Iz=0 Zz=0 *RR: Trr=0 Ifwd=10.000E-3 Irev=10.000E-3 Rl=100 *EndSpec *BeginTrace *IF: 1,0,.4,1.2000,1,3,0,0,-1 (27) *JC: 0,1,.1,10,1,3,0,0,-1 (27) *RL: 0,0,1,100,1,3,0,0,-1 (27) *RB: 0,1,100.00E-6,1,1,3,0,0,-1 (27) *RR: 0,0,-5.0000E-9,20.000E-9,1,3,0,0,-1 (27) *EndTrace *BeginParam *IS=10.862E-9 (10.000E-21,.1,0) *N=2.1070 (.2,5,0) *RS=.83271 (1.0000E-6,100,0) *IKF=3.8089 (0,1.0000E3,0) *XTI=3 (-100,100,0) *EG=1.1100 (.1,5.5100,0) *CJO=956.99E-15 (10.000E-21,1.0000E-3,0) *M=.10053 (.1,10,0) *VJ=.3905 (.3905,10,0) *FC=.5 (1.0000E-3,10,0) *ISR=100.00E-12 (10.000E-21,.1,0) *NR=2 (.5,5,0) *BV=35 (.1,1.0000E6,0) *IBV=1.0000E-9 (1.0000E-9,10,0) *TT=50.494E-9 (100.00E-18,1.0000E-3,0) *EndParam *DEVICE=1SS356,D * 1SS356 D model * updated using Model Editor release 10.5.0 on 01/12/07 at 11:50 * The Model Editor is a PSpice product. .MODEL 1SS356 D + IS=10.862E-9 + N=2.1070 + RS=.83271 + IKF=3.8089 + CJO=956.99E-15 + M=.10053 + VJ=.3905 + ISR=100.00E-12 + BV=35 + IBV=1.0000E-9 + TT=50.494E-9 *$