* DRF601T2D D model * Date: 2008/07/28 .MODEL DRF601T2D D + IS=150.44E-12 + N=1.1115 + RS=12.380E-3 + IKF=22.551E-3 + EG=1.0100 + CJO=99.780E-12 + M=.41038 + VJ=.43155 + ISR=411.26E-12 + NR=2.8000 + BV=200 + TT=31.865E-9 + TRS1=-0.002 + TIKF=0.01