* DRF505B6S D model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/10/7 .MODEL DRF505B6S D + IS=19.129E-9 + N=1.6199 + RS=41.141E-3 + IKF=22.523E-3 + EG=1.0200 + CJO=141.76E-12 + M=.56584 + VJ=.93727 + ISR=147.72E-12 + NR=4 + BV=600 + TT=34.827E-9 + TRS1=-0.002 + TIKF=0.013