* DRF501B2S D model * Date: 2008/07/30 .MODEL DRF501B2S D + IS=54.971E-12 + N=1.0556 + RS=5.1306E-3 + IKF=35.426E-3 + EG=1.0300 + CJO=193.53E-12 + M=.44869 + VJ=.51503 + ISR=933.12E-12 + NR=3.2000 + BV=200 + TT=30.212E-9 + TIKF=0.01