* DRF301B2S D model * Date: 2008/07/28 .MODEL DRF301B2S D + IS=62.820E-12 + N=1.0915 + RS=18.739E-3 + IKF=31.776E-3 + EG=1 + CJO=91.737E-12 + M=.41721 + VJ=.53716 + ISR=500.15E-12 + NR=2.5000 + BV=200 + TT=31.939E-9 + TIKF=0.01