* DRF2L6S D model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/10/07 .MODEL DRF2L6S D + IS=8.8501E-9 + N=1.5500 + RS=.10953 + IKF=3.2569E-3 + CJO=77.869E-12 + M=.5111 + VJ=.90311 + ISR=177.20E-12 + NR=2.5000 + BV=600 + TT=35.727E-9 + TRS1=-0.001 + TIKF=0.014