* DRF201L2S D model * Date: 2008/07/28 .MODEL DRF201L2S D + IS=5.6111E-12 + N=.95227 + RS=13.943E-3 + IKF=10.156E-3 + EG=1.0100 + CJO=95.449E-12 + M=.46277 + VJ=.58536 + ISR=1.1082E-9 + NR=2.5000 + BV=200 + TT=34.035E-9 + TRS1=-0.004 + TIKF=0.01