* DRF2001T4S D model * Date: 2008/07/29 .MODEL DRF2001T4S D + IS=24.821E-9 + N=1.3909 + RS=25.667E-3 + IKF=.1045 + EG=1.0500 + CJO=417.94E-12 + M=.39034 + VJ=.42637 + ISR=1.3747E-9 + NR=3 + BV=430 + TT=41.927E-9 + TRS1=-0.005 + TIKF=0.015