* DRF2001T3D D model * Date: 2008/07/29 .MODEL DRF2001T3D D + IS=15.486E-9 + N=1.4399 + RS=22.191E-3 + IKF=94.033E-3 + CJO=363.34E-12 + M=.48883 + VJ=.59618 + ISR=101.31E-12 + NR=4 + BV=300 + TT=41.113E-9 + TRS1=-0.001 + TIKF=0.015